All Stainless Steel.
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFB
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPFB
With Black Oxide Bearing Inserts.
With optional bearing inserts: Black Oxide - BUCNPFB
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFB
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTFB
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTFB
Stainless 3 bolt flange bracket housing with stainless set screw locking insert with IP69K rated seal package
Thermoplastic 3 bolt flange bracket housing with stainless set screw locking insert with IP69K rated seal package
Stainless 3 bolt flange bracket stand off housing with stainless set screw locking insert with B-Type silicone seal
Stainless 3 bolt flange bracket stwith off housing with stainless set screw locking insert with IP69K rated seal package