Item # |
d - Shaft Dia. |
W - Dimension |
B - Dimension |
D - Dimension |
L - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| SUCNPFB 201 8 | d - Shaft Dia. N/A 0.5 in | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 3/8 in60 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 202 10 | d - Shaft Dia. N/A 0.625 in | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 3/8 in60 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 204 12 | d - Shaft Dia. N/A 0.75 in | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 3/8 in60 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 204 20 MM | d - Shaft Dia. N/A 20 mm | W - Dimension N/A 4 1/4 in108 mm | B - Dimension N/A 2 1/2 in64 mm | D - Dimension N/A 2 3/8 in60 mm | L - Dimension N/A 1 in25 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 205 14 | d - Shaft Dia. N/A 0.875 in | W - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 2 1/2 in64 mm | L - Dimension N/A 1 1/8 in29 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 205 25MM | d - Shaft Dia. N/A 25 mm | W - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 2 1/2 in64 mm | L - Dimension N/A 1 1/8 in29 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 205 16 | d - Shaft Dia. N/A 1 in | W - Dimension N/A 4 3/4 in121 mm | B - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 2 1/2 in64 mm | L - Dimension N/A 1 1/8 in29 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 206 18 | d - Shaft Dia. N/A 1.125 in | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 206 30MM | d - Shaft Dia. N/A 30 mm | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 206 19 | d - Shaft Dia. N/A 1.1875 in | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 206 20 | d - Shaft Dia. N/A 1.25 in | W - Dimension N/A 5 3/8 in137 mm | B - Dimension N/A 3 1/4 in83 mm | D - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 25/64 in9.9 mm |
| SUCNPFB 207 20 | d - Shaft Dia. N/A 1.25 in | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm |
| SUCNPFB 207 21 | d - Shaft Dia. N/A 1 5/16 in | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm |
| SUCNPFB 207 22 | d - Shaft Dia. N/A 1.375 in | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm |
| SUCNPFB 207 35MM | d - Shaft Dia. N/A 35 mm | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm |
| SUCNPFB 207 23 | d - Shaft Dia. N/A 1.4375 in | W - Dimension N/A 6 1/8 in156 mm | B - Dimension N/A 3.75 in95 mm | D - Dimension N/A 3 1/4 in83 mm | L - Dimension N/A 1 7/16 in37 mm | S - Dimension N/A 33/64 in13.1 mm |
| SUCNPFB 208 24 | d - Shaft Dia. N/A 1.5 in | W - Dimension N/A 6 15/32 in164 mm | B - Dimension N/A 3 15/16 in100 mm | D - Dimension N/A 3 1/16 in78 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 7/16 in11.1 mm |
| SUCNPFB 208 40MM | d - Shaft Dia. N/A 40 mm | W - Dimension N/A 6 15/32 in164 mm | B - Dimension N/A 3 15/16 in100 mm | D - Dimension N/A 3 1/16 in78 mm | L - Dimension N/A 1 11/32 in34 mm | S - Dimension N/A 7/16 in11.1 mm |