COMPANY HEADER
Terms
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTFL
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

N/A 0.5 in N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 39/64 in15 mm N/A 7/16 in11 mm N/A 1 1/32 in26 mm
N/A 0.625 in N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 39/64 in15 mm N/A 7/16 in11 mm N/A 1 1/32 in26 mm
N/A 0.75 in N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 39/64 in15 mm N/A 7/16 in11 mm N/A 1 1/32 in26 mm
N/A 20 mm N/A 4 7/16 in113 mm N/A 3 17/32 in89.7 mm N/A 39/64 in15 mm N/A 7/16 in11 mm N/A 1 1/32 in26 mm
N/A 0.875 in N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 43/64 in17 mm N/A 17/32 in13 mm N/A 1 5/32 in29 mm
N/A 25 mm N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 43/64 in17 mm N/A 17/32 in13 mm N/A 1 5/32 in29 mm
N/A 1 in N/A 5 1/8 in130 mm N/A 3 57/64 in98.8 mm N/A 43/64 in17 mm N/A 17/32 in13 mm N/A 1 5/32 in29 mm
N/A 1.125 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 3/4 in19 mm N/A 17/32 in13 mm N/A 1 7/32 in31 mm
N/A 30 mm N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 3/4 in19 mm N/A 17/32 in13 mm N/A 1 7/32 in31 mm
N/A 1.1875 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 3/4 in19 mm N/A 17/32 in13 mm N/A 1 7/32 in31 mm
N/A 1.25 in N/A 5 13/16 in148 mm N/A 4 19/32 in116.7 mm N/A 3/4 in19 mm N/A 17/32 in13 mm N/A 1 7/32 in31 mm
N/A 1.25 in N/A 6 15/32 in164 mm N/A 5 1/8 in130.2 mm N/A 23/32 in18 mm N/A 5/8 in16 mm N/A 1 9/32 in33 mm
N/A 1 5/16 in N/A 6 15/32 in164 mm N/A 5 1/8 in130.2 mm N/A 23/32 in18 mm N/A 5/8 in16 mm N/A 1 9/32 in33 mm
N/A 1.375 in N/A 6 15/32 in164 mm N/A 5 1/8 in130.2 mm N/A 23/32 in18 mm N/A 5/8 in16 mm N/A 1 9/32 in33 mm
N/A 35 mm N/A 6 15/32 in164 mm N/A 5 1/8 in130.2 mm N/A 23/32 in18 mm N/A 5/8 in16 mm N/A 1 9/32 in33 mm
N/A 1.4375 in N/A 6 15/32 in164 mm N/A 5 1/8 in130.2 mm N/A 23/32 in18 mm N/A 5/8 in16 mm N/A 1 9/32 in33 mm
N/A 1.5 in N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 27/32 in21 mm N/A 25/32 in20 mm N/A 1 15/32 in37 mm
N/A 40 mm N/A 6 7/8 in175 mm N/A 5 21/32 in143.7 mm N/A 27/32 in21 mm N/A 25/32 in20 mm N/A 1 15/32 in37 mm
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1