Set Screw Type.
Eccentric Locking Collar Type.
All Stainless Steel.
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFL
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTFL
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTFL
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATFL.
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPFL
With Black Oxide Bearing Inserts - BUCNPFL
Stainless 2 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Thermoplastic 2 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Stainless 2 bolt flange stand off housing with stainless set screw locking insert with B-Type silicone seal
Stainless 2 bolt flange stwith off housing with stainless set screw locking insert with IP69K rated seal package