COMPANY HEADER
Terms
Triangular, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Shaft Size

A - Dimension

E - Dimension

M - Dimension

S - Dimension

T - Dimension

D - Dimension

PFT 203 N/A 1/2 - 5/8 in N/A 3 3/16 in N/A 2.5 in N/A 9/32 in N/A 9/32 in N/A 0.075 in N/A 40 mm
PFT 204 N/A 3/4 in N/A 3 9/16 in N/A 2 13/16 in N/A 5/16 in N/A 11/32 in N/A 0.083 in N/A 47 mm
PFT 205 N/A 7/8 - 1 in N/A 3.75 in N/A 3 in N/A 11/32 in N/A 11/32 in N/A 0.083 in N/A 52 mm
PFT 206 N/A 1 1/16 - 1 1/4S in N/A 4 7/16 in N/A 3 9/16 in N/A 11/32 in N/A 13/32 in N/A 0.104 in N/A 62 mm
PFT 207 N/A 1 1/4 - 1 7/16 in N/A 4 13/16 in N/A 3 15/16 in N/A 3/8 in N/A 13/32 in N/A 0.104 in N/A 72 mm
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1