COMPANY HEADER
Terms
1 - 25 of 300 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Locking Device

Performance

Total Length

Bore Size

UCF201-12MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 12 mm
UCF202-15MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 15 mm
UCF203-17MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 17 mm
UCF201-8 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 0.5 in
UCF202-10 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 0.625 in
UCF203-11 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.00 in76.2 mm N/A 0.6875 in
UCF204-20MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.39 in86 mm N/A 20 mm
UCF204-12 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.39 in86 mm N/A 0.75 in
UCF205-25MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.74 in95 mm N/A 25 mm
UCF205-14 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.74 in95 mm N/A 0.875 in
UCF205-15 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.74 in95 mm N/A 0.9375 in
UCF205-16 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 3.74 in95 mm N/A 1 in
UCF206-30MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.25 in108 mm N/A 30 mm
UCF206-18 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.25 in108 mm N/A 1.125 in
UCF206-19 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.25 in108 mm N/A 1.1875 in
UCF206-20 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.25 in108 mm N/A 1.25 in
UCF207-35MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.61 in117 mm N/A 35 mm
UCF207-20 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.61 in117 mm N/A 1.25 in
UCF207-22 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.61 in117 mm N/A 1.375 in
UCF207-23 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 4.61 in117 mm N/A 1.4375 in
UCF208-40MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 5.12 in130 mm N/A 40 mm
UCF208-24 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 5.12 in130 mm N/A 1.5 in
UCF209-45MM N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 5.39 in137 mm N/A 45 mm
UCF209-26 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 5.39 in137 mm N/A 1.625 in
UCF209-27 N/A 4-Bolt Flange UCF 200 Silver Series N/A Set Screw N/A Normal Duty N/A 5.39 in137 mm N/A 1.6875 in
1 - 25 of 300 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »