COMPANY HEADER
Terms
Eccentric locking collar type.
  • Ductile iron housing
  • Narrow inner race bearing
  • K-type seals
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

G - Dimension

B - Dimension

L - Dimension

SARFB 204 12 G N/A 0.75 in N/A 3 9/16 in90 mm N/A 2 13/16 in71.4 mm N/A 7/16 in11 mm N/A 2 5/8 in67 mm N/A 25/32 in20 mm
SARFB 204 20MM N/A 20 mm N/A 3 9/16 in90 mm N/A 2 13/16 in71.4 mm N/A 7/16 in11 mm N/A 2 5/8 in67 mm N/A 25/32 in20 mm
SARFB 205 14 G N/A 0.875 in N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SARFB 205 15 G N/A 0.9375 in N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SARFB 205 25 MM N/A 25 mm N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SARFB 205 16 G N/A 1 in N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SARFB 206 17 G N/A 1 1/16 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SARFB 206 18 G N/A 1.125 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SARFB 206 30MM N/A 30 mm N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SARFB 206 19 G N/A 1.1875 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SARFB 206 20 G N/A 1.25 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SARFB 207 20 G N/A 1.25 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SARFB 207 21 N/A 1 5/16 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SARFB 207 22 G N/A 1.375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SARFB 207 35MM N/A 35 mm N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SARFB 207 23 G N/A 1.4375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1