COMPANY HEADER
Terms
All Stainless Steel.
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

G - Dimension

B - Dimension

L - Dimension

SSBSRFB 204 12 N/A 0.75 in N/A 3 9/16 in90 mm N/A 2 13/16 in71.4 mm N/A 7/16 in11 mm N/A 2 5/8 in67 mm N/A 25/32 in20 mm
SSBSRFB 204 20MM N/A 20 mm N/A 3 9/16 in90 mm N/A 2 13/16 in71.4 mm N/A 7/16 in11 mm N/A 2 5/8 in67 mm N/A 25/32 in20 mm
SSBSRFB 205 14 N/A 0.875 in N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SSBSRFB 205 25MM N/A 25 mm N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SSBSRFB 205 16 N/A 1 in N/A 3.75 in95 mm N/A 3 in76.2 mm N/A 7/16 in11 mm N/A 2 7/8 in73 mm N/A 25/32 in20 mm
SSBSRFB 206 18 N/A 1.125 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SSBSRFB 206 30MM N/A 30 mm N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SSBSRFB 206 19 N/A 1.1875 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SSBSRFB 206 20 N/A 1.25 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 3.000 in76 mm N/A 57/64 in23 mm
SSBSRFB 207 20 N/A 1.25 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SSBSRFB 207 22 N/A 1.375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SSBSRFB 207 35MM N/A 35 mm N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
SSBSRFB 207 23 N/A 1.4375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 0.5 in13 mm N/A 3 1/2 in89 mm N/A 15/16 in24 mm
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1