COMPANY HEADER
Terms
Eccentric locking collar type.
  • Cast iron housing
  • Round bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SALF 201 8 G N/A 0.5 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 202G N/A 15 mm N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 202 10 G N/A 0.625 in N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 203G N/A 17 mm N/A 3 3/16 in81 mm N/A 2.50 in63.5 mm N/A 3/8 in10 mm N/A 3/8 in10 mm N/A 23/32 in18 mm
SALF 204 12 G N/A 0.75 in N/A 3 17/32 in90 mm N/A 2 13/16 in71.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SAFL 204 20MM G N/A 20 mm N/A 3 17/32 in90 mm N/A 2 13/16 in71.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 14 G N/A 0.875 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 15 G N/A 0.9375 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SAFL 205 25MM G N/A 25 mm N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 205 16 G N/A 1 in N/A 3 3/4 in95 mm N/A 2 63/64 in76 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 25/32 in20 mm
SALF 206 17G N/A 1 1/16 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 18 G N/A 1.125 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206G N/A 30 mm N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 19 G N/A 1.1875 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 206 20 G N/A 1.25 in N/A 4 7/16 in113 mm N/A 3 9/16 in90.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 7/8 in23 mm
SALF 207 20 G N/A 1.25 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 21 G N/A 1 5/16 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 22 G N/A 1.375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207G N/A 35 mm N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
SALF 207 23 G N/A 1.4375 in N/A 4 13/16 in122 mm N/A 3 15/16 in100 mm N/A 33/64 in13 mm N/A 33/64 in13 mm N/A 15/16 in24 mm
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1