Item # |
d - Shaft Dia. |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| NAT 209 27 | d - Shaft Dia. N/A 1.6875 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 209 28 | d - Shaft Dia. N/A 1.75 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 209 45MM | d - Shaft Dia. N/A 45 mm | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 210 30 | d - Shaft Dia. N/A 1.875 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 210 31 | d - Shaft Dia. N/A 1.9375 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 210 50MM | d - Shaft Dia. N/A 50 mm | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 210 32 | d - Shaft Dia. N/A 2 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 211 32 | d - Shaft Dia. N/A 2 in | O - Dimension N/A 1 in25 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 211 | d - Shaft Dia. N/A 55 mm | O - Dimension N/A 1 in25 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 211 35 | d - Shaft Dia. N/A 2.1875 in | O - Dimension N/A 1 in25 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 212 36 | d - Shaft Dia. N/A 2.25 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 212 | d - Shaft Dia. N/A 60 mm | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 212 38 | d - Shaft Dia. N/A 2.375 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 212 39 | d - Shaft Dia. N/A 2.4375 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 3/4 in19 mm | P - Dimension N/A 4 1/32 in102 mm | Q - Dimension N/A 2 17/32 in64 mm | S - Dimension N/A 1 3/8 in35 mm |
| NAT 213 40 | d - Shaft Dia. N/A 2.5 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm |
| NAT 213 | d - Shaft Dia. N/A 65 mm | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm |
| NAT 215 47 | d - Shaft Dia. N/A 2.9375 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm |
| NAT 215 | d - Shaft Dia. N/A 75 mm | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm |
| NAT 215 48 | d - Shaft Dia. N/A 3 in | O - Dimension N/A 1 1/4 in32 mm | G - Dimension N/A 13/16 in21 mm | P - Dimension N/A 4 3/8 in111 mm | Q - Dimension N/A 2 3/4 in70 mm | S - Dimension N/A 1 39/64 in41 mm |