COMPANY HEADER
Terms
Wide slot, standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units

NAT Take Up Units
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
O - Dimension N/A 5/8 in16 mm
G - Dimension N/A 13/32 in10 mm
P - Dimension N/A 2 in51 mm
Q - Dimension N/A 1 1/4 in32 mm
S - Dimension N/A 3/4 in19 mm
B - Dimension N/A 2 in51 mm
k - Dimension N/A 17/32 in13.5 mm
E - Dimension N/A 3 in76.2 mm
A - Dimension N/A 3.5 in89 mm
W - Dimension N/A 3 11/16 in94 mm
J - Dimension N/A 1 1/4 in32 mm
L - Dimension N/A 13/16 in21 mm
R - Dimension N/A 1 5/16 in33 mm
H - Dimension N/A 2 13/32 in61 mm
Bi - Dimension N/A 1.4685 in37.3 mm
N - Dimension N/A 0.5472 in13.9 mm
M - Dimension N/A 0.5472 in13.9 mm
I - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
Bearing No. N/A NA 201 N/A NA 201-8 N/A NA 202 N/A NA 202-10 N/A NA 203
Housing No. N/A T 204
Weight N/A 1.8 lb