Item # |
d - Shaft Dia. |
O - Dimension |
G - Dimension |
P - Dimension |
Q - Dimension |
S - Dimension |
|---|---|---|---|---|---|---|
| NAT 201 | d - Shaft Dia. N/A 12 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 201 8 | d - Shaft Dia. N/A 0.5 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 202 | d - Shaft Dia. N/A 15 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 202 10 | d - Shaft Dia. N/A 0.625 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 203 | d - Shaft Dia. N/A 17 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 204 12 | d - Shaft Dia. N/A 0.75 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 204 20MM | d - Shaft Dia. N/A 20 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 205 14 | d - Shaft Dia. N/A 0.875 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 205 15 | d - Shaft Dia. N/A 0.9375 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 205 25MM | d - Shaft Dia. N/A 25 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 205 16 | d - Shaft Dia. N/A 1 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 in51 mm | Q - Dimension N/A 1 1/4 in32 mm | S - Dimension N/A 3/4 in19 mm |
| NAT 206 17 | d - Shaft Dia. N/A 1 1/16 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 206 18 | d - Shaft Dia. N/A 1.125 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 206 30MM | d - Shaft Dia. N/A 30 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 206 19 | d - Shaft Dia. N/A 1.1875 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 206 20 | d - Shaft Dia. N/A 1.25 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 13/32 in10 mm | P - Dimension N/A 2 7/32 in56 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 207 20 | d - Shaft Dia. N/A 1.25 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 207 21 | d - Shaft Dia. N/A 1 5/16 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 207 22 | d - Shaft Dia. N/A 1.375 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 207 35MM | d - Shaft Dia. N/A 35 mm | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 207 23 | d - Shaft Dia. N/A 1.4375 in | O - Dimension N/A 5/8 in16 mm | G - Dimension N/A 1/2 in13 mm | P - Dimension N/A 2 17/32 in64 mm | Q - Dimension N/A 1 15/32 in37 mm | S - Dimension N/A 55/64 in22 mm |
| NAT 208 24 | d - Shaft Dia. N/A 1.5 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 208 25 | d - Shaft Dia. N/A 1 9/16 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 208 40MM | d - Shaft Dia. N/A 40 mm | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |
| NAT 209 26 | d - Shaft Dia. N/A 1.625 in | O - Dimension N/A 3/4 in19 mm | G - Dimension N/A 5/8 in16 mm | P - Dimension N/A 3 9/32 in83 mm | Q - Dimension N/A 1 15/16 in49 mm | S - Dimension N/A 1 9/64 in29 mm |