Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 3030-1-1/2 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-1-5/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-1-11/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-1-3/4 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-1-7/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-1-15/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-1/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-3/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-1/4 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-3/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-7/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-1/2 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-5/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-11/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-3/4 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-7/8 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-2-15/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3030-3 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 3.00 in | Outside Diameter N/A 4 1/4 in |
| 3525-1-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |
| 3525-1-5/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |
| 3525-1-11/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |
| 3525-1-3/4 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |
| 3525-1-7/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |
| 3525-1-15/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 115 N·m | Total Length N/A 2 1/2 in | Outside Diameter N/A 5.00 in |