| Items |
1008-1/2 5.7 N·m Torque [Max] Taper Bushing |
1008-9/16 5.7 N·m Torque [Max] Taper Bushing |
1008-5/8 5.7 N·m Torque [Max] Taper Bushing |
1008-11/16 5.7 N·m Torque [Max] Taper Bushing |
1008-3/4 5.7 N·m Torque [Max] Taper Bushing |
|||||
| Description |
N/A
1008-1/2_Inch Taper Bushing Power Transmission Components |
N/A
1008-9/16_Inch Taper Bushing Power Transmission Components |
N/A
1008-5/8_Inch Taper Bushing Power Transmission Components |
N/A
1008-11/16_Inch Taper Bushing Power Transmission Components |
N/A
1008-3/4_Inch Taper Bushing Power Transmission Components |
|||||
| Type | N/A Taper Bushing | |||||||||
| Material | N/A Steel C45 | |||||||||
| Screw Size | N/A 1/4 x 20 TPI | |||||||||
| TYPE: EURO/PTI | N/A PTI | |||||||||
| Associate Industries | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling | |||||||||
| Screw Type | N/A Whitworth | |||||||||
| Torque [Max] | N/A 5.7 N·m | |||||||||
| Total Length | N/A 0.88 in | |||||||||
| Outside Diameter | N/A 1.38 in | |||||||||
| Unified Coarse (UNC) Screw Size | N/A | |||||||||
| Unified Coarse (UNC) Screw Pitch Size | N/A 0.51 in | |||||||||
| Short Description | N/A Inch Taper Bushing | |||||||||
|
|
||||||||||