Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 2517-2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-1/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-3/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-1/4 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-3/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-7/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517-2-1/2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A 1/2 x 12 TPI | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-5/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-3/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-7/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-1/2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-5/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-11/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-3/4 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-7/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-1-15/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-1/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-3/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-1/4 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-3/8 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-7/16 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 2517AS-2-1/2 | N/A 49 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 49 N·m | Total Length N/A 1.75 in | Outside Diameter N/A 3.37 in |
| 3020-1-1/4 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 2 in | Outside Diameter N/A 4 1/4 in |
| 3020-1-5/16 | N/A 92 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 92 N·m | Total Length N/A 2 in | Outside Diameter N/A 4 1/4 in |