Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 1310-3/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-13/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-7/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-15/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-1/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-1/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-3/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-1/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-5/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1310-1-3/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 1.99 in |
| 1610-1/2 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-9/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-5/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-11/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-3/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-13/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-7/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-15/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1-1/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1-1/8 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1-3/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1-1/4 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |
| 1610-1-5/16 | N/A 20 N·m Torque [Max] Taper Bushing | Screw Size N/A 3/8 x 16 TPI | Torque [Max] N/A 20 N·m | Total Length N/A 1 in | Outside Diameter N/A 2.24 in |