Item # |
Item Name |
Screw Size |
Torque [Max] |
Total Length |
Outside Diameter |
|---|---|---|---|---|---|
| 3535AS-2 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-1/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-3/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-1/4 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-3/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-7/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-5/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-11/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-3/4 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-7/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-2-15/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-1/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-3/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-1/4 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-3/8 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-7/16 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 3535AS-3-1/2 | N/A 115 N·m Torque [Max] Taper Bushing | Screw Size N/A | Torque [Max] N/A 115 N·m | Total Length N/A 3 1/2 in | Outside Diameter N/A 5.00 in |
| 4040-1-3/4 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |
| 4040-1-7/8 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |
| 4040-1-15/16 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |
| 4040-2 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |
| 4040-2-1/8 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |
| 4040-2-3/16 | N/A 172 N·m Torque [Max] Taper Bushing | Screw Size N/A 5/8 x 11 TPI | Torque [Max] N/A 172 N·m | Total Length N/A 4 in | Outside Diameter N/A 5.75 in |