Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M2B61 | N/A 102 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 61 | Pitch Diameter N/A 122 mm | Outside Diameter N/A 126 mm | Hub Diameter N/A 80 mm |
| M2B62 | N/A 107 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 62 | Pitch Diameter N/A 124 mm | Outside Diameter N/A 128 mm | Hub Diameter N/A 80 mm |
| M2B63 | N/A 111 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 63 | Pitch Diameter N/A 126 mm | Outside Diameter N/A 130 mm | Hub Diameter N/A 80 mm |
| M2B64 | N/A 114 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 64 | Pitch Diameter N/A 128 mm | Outside Diameter N/A 132 mm | Hub Diameter N/A 80 mm |
| M2B65 | N/A 117 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 65 | Pitch Diameter N/A 130 mm | Outside Diameter N/A 134 mm | Hub Diameter N/A 80 mm |
| M2B66 | N/A 120 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 66 | Pitch Diameter N/A 132 mm | Outside Diameter N/A 136 mm | Hub Diameter N/A 80 mm |
| M2B67 | N/A 122 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 67 | Pitch Diameter N/A 134 mm | Outside Diameter N/A 138 mm | Hub Diameter N/A 80 mm |
| M2B68 | N/A 125 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 68 | Pitch Diameter N/A 136 mm | Outside Diameter N/A 140 mm | Hub Diameter N/A 80 mm |
| M2B69 | N/A 127 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 69 | Pitch Diameter N/A 138 mm | Outside Diameter N/A 142 mm | Hub Diameter N/A 80 mm |
| M2B70 | N/A 130 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 70 | Pitch Diameter N/A 140 mm | Outside Diameter N/A 144 mm | Hub Diameter N/A 80 mm |
| M2B72 | N/A 135 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 148 mm | Hub Diameter N/A 80 mm |
| M2A72 | N/A 135 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 72 | Pitch Diameter N/A 144 mm | Outside Diameter N/A 148 mm | Hub Diameter N/A |
| M2A75 | N/A 166 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 75 | Pitch Diameter N/A 150 mm | Outside Diameter N/A 154 mm | Hub Diameter N/A |
| M2A76 | N/A 168 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 76 | Pitch Diameter N/A 152 mm | Outside Diameter N/A 156 mm | Hub Diameter N/A |
| M2A80 | N/A 175 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 80 | Pitch Diameter N/A 160 mm | Outside Diameter N/A 164 mm | Hub Diameter N/A |
| M2A85 | N/A 179 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 85 | Pitch Diameter N/A 170 mm | Outside Diameter N/A 174 mm | Hub Diameter N/A |
| M2A90 | N/A 180 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 90 | Pitch Diameter N/A 180 mm | Outside Diameter N/A 184 mm | Hub Diameter N/A |
| M2A95 | N/A 181 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 95 | Pitch Diameter N/A 190 mm | Outside Diameter N/A 194 mm | Hub Diameter N/A |
| M2A100 | N/A 185 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 100 | Pitch Diameter N/A 200 mm | Outside Diameter N/A 204 mm | Hub Diameter N/A |
| M2A110 | N/A 201 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 110 | Pitch Diameter N/A 220 mm | Outside Diameter N/A 224 mm | Hub Diameter N/A |
| M2A114 | N/A 208 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 114 | Pitch Diameter N/A 228 mm | Outside Diameter N/A 232 mm | Hub Diameter N/A |
| M2A120 | N/A 217 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 120 | Pitch Diameter N/A 240 mm | Outside Diameter N/A 244 mm | Hub Diameter N/A |
| M2A127 | N/A 235 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 127 | Pitch Diameter N/A 254 mm | Outside Diameter N/A 258 mm | Hub Diameter N/A |
| M2.5B12 | N/A 5.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 30 mm | Outside Diameter N/A 35 mm | Hub Diameter N/A 22 mm |
| M2.5B13 | N/A 6.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 13 | Pitch Diameter N/A 32.5 mm | Outside Diameter N/A 37.5 mm | Hub Diameter N/A 25 mm |