COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Spur Gears

35 N.cm Torque [Max] Metric Spur Gear

Spur Gears

40 N.cm Torque [Max] Metric Spur Gear

Spur Gears

45 N.cm Torque [Max] Metric Spur Gear

Spur Gears

49 N.cm Torque [Max] Metric Spur Gear

Spur Gears

53 N.cm Torque [Max] Metric Spur Gear
Description N/A MODULE 1 METRIC SPUR GEAR_ HUB TYPE
Power Transmission Components
Type N/A Metric Spur Gear
Material N/A STEEL C45 E
Torque [Max] N/A 35 N·cm N/A 40 N·cm N/A 45 N·cm N/A 49 N·cm N/A 53 N·cm
TYPE: EURO/PTI N/A PTI
Associate Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Module N/A 1
Manual N/A 1
Number of Teeth N/A 12 N/A 13 N/A 14 N/A 15 N/A 16
Pitch Diameter N/A 12 mm N/A 13 mm N/A 14 mm N/A 15 mm N/A 16 mm
Outside Diameter N/A 14 mm N/A 15 mm N/A 16 mm N/A 17 mm N/A 18 mm
Hub Diameter N/A 9 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 13 mm
Bore Diameter N/A 5 mm N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm
Width N/A 25 mm
Face Width N/A 15 mm
Short Description N/A Metric Spur Gear
Weight N/A 10 kg N/A 20 kg N/A 20 kg N/A 20 kg N/A 30 kg