Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M2B36 | N/A 25.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 72 mm | Outside Diameter N/A 76 mm | Hub Diameter N/A 45 mm |
| M2B37 | N/A 26.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 37 | Pitch Diameter N/A 74 mm | Outside Diameter N/A 78 mm | Hub Diameter N/A 50 mm |
| M2B38 | N/A 28.9 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 38 | Pitch Diameter N/A 76 mm | Outside Diameter N/A 80 mm | Hub Diameter N/A 50 mm |
| M2B39 | N/A 30.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 39 | Pitch Diameter N/A 78 mm | Outside Diameter N/A 82 mm | Hub Diameter N/A 50 mm |
| M2B40 | N/A 32.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 40 | Pitch Diameter N/A 80 mm | Outside Diameter N/A 84 mm | Hub Diameter N/A 50 mm |
| M2B41 | N/A 34.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 41 | Pitch Diameter N/A 82 mm | Outside Diameter N/A 86 mm | Hub Diameter N/A 60 mm |
| M2B42 | N/A 36.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 42 | Pitch Diameter N/A 84 mm | Outside Diameter N/A 88 mm | Hub Diameter N/A 60 mm |
| M2B43 | N/A 38.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 43 | Pitch Diameter N/A 86 mm | Outside Diameter N/A 90 mm | Hub Diameter N/A 60 mm |
| M2B44 | N/A 40.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 44 | Pitch Diameter N/A 88 mm | Outside Diameter N/A 92 mm | Hub Diameter N/A 60 mm |
| M2B45 | N/A 42.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 45 | Pitch Diameter N/A 90 mm | Outside Diameter N/A 94 mm | Hub Diameter N/A 60 mm |
| M2B46 | N/A 45 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 46 | Pitch Diameter N/A 92 mm | Outside Diameter N/A 96 mm | Hub Diameter N/A 60 mm |
| M2B47 | N/A 47.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 47 | Pitch Diameter N/A 94 mm | Outside Diameter N/A 98 mm | Hub Diameter N/A 60 mm |
| M2B48 | N/A 51 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 48 | Pitch Diameter N/A 96 mm | Outside Diameter N/A 100 mm | Hub Diameter N/A 70 mm |
| M2B49 | N/A 54.2 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 49 | Pitch Diameter N/A 98 mm | Outside Diameter N/A 102 mm | Hub Diameter N/A 70 mm |
| M2B50 | N/A 57.6 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 50 | Pitch Diameter N/A 100 mm | Outside Diameter N/A 104 mm | Hub Diameter N/A 70 mm |
| M2B51 | N/A 61.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 51 | Pitch Diameter N/A 102 mm | Outside Diameter N/A 106 mm | Hub Diameter N/A 70 mm |
| M2B52 | N/A 64.8 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 52 | Pitch Diameter N/A 104 mm | Outside Diameter N/A 108 mm | Hub Diameter N/A 70 mm |
| M2B53 | N/A 68.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 53 | Pitch Diameter N/A 106 mm | Outside Diameter N/A 110 mm | Hub Diameter N/A 70 mm |
| M2B54 | N/A 72.4 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 54 | Pitch Diameter N/A 108 mm | Outside Diameter N/A 112 mm | Hub Diameter N/A 70 mm |
| M2B55 | N/A 76.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 55 | Pitch Diameter N/A 110 mm | Outside Diameter N/A 114 mm | Hub Diameter N/A 70 mm |
| M2B56 | N/A 80.5 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 56 | Pitch Diameter N/A 112 mm | Outside Diameter N/A 116 mm | Hub Diameter N/A 70 mm |
| M2B57 | N/A 84.7 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 57 | Pitch Diameter N/A 114 mm | Outside Diameter N/A 118 mm | Hub Diameter N/A 70 mm |
| M2B58 | N/A 89 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 58 | Pitch Diameter N/A 116 mm | Outside Diameter N/A 120 mm | Hub Diameter N/A 70 mm |
| M2B59 | N/A 93.1 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 59 | Pitch Diameter N/A 118 mm | Outside Diameter N/A 122 mm | Hub Diameter N/A 70 mm |
| M2B60 | N/A 97.3 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 60 | Pitch Diameter N/A 120 mm | Outside Diameter N/A 124 mm | Hub Diameter N/A 70 mm |