Item # |
Item Name |
Number of Teeth |
Pitch Diameter |
Outside Diameter |
Hub Diameter |
|---|---|---|---|---|---|
| M1B12 | N/A 35 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 12 | Pitch Diameter N/A 12 mm | Outside Diameter N/A 14 mm | Hub Diameter N/A 9 mm |
| M1B13 | N/A 40 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 13 | Pitch Diameter N/A 13 mm | Outside Diameter N/A 15 mm | Hub Diameter N/A 10 mm |
| M1B14 | N/A 45 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 14 | Pitch Diameter N/A 14 mm | Outside Diameter N/A 16 mm | Hub Diameter N/A 10 mm |
| M1B15 | N/A 49 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 15 | Pitch Diameter N/A 15 mm | Outside Diameter N/A 17 mm | Hub Diameter N/A 12 mm |
| M1B16 | N/A 53 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 16 | Pitch Diameter N/A 16 mm | Outside Diameter N/A 18 mm | Hub Diameter N/A 13 mm |
| M1B17 | N/A 55 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 17 | Pitch Diameter N/A 17 mm | Outside Diameter N/A 19 mm | Hub Diameter N/A 14 mm |
| M1B18 | N/A 62 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 18 | Pitch Diameter N/A 18 mm | Outside Diameter N/A 20 mm | Hub Diameter N/A 15 mm |
| M1B19 | N/A 72 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 19 | Pitch Diameter N/A 19 mm | Outside Diameter N/A 21 mm | Hub Diameter N/A 15 mm |
| M1B20 | N/A 81 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 20 | Pitch Diameter N/A 20 mm | Outside Diameter N/A 22 mm | Hub Diameter N/A 16 mm |
| M1B21 | N/A 91 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 21 | Pitch Diameter N/A 21 mm | Outside Diameter N/A 23 mm | Hub Diameter N/A 16 mm |
| M1B22 | N/A 101 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 22 | Pitch Diameter N/A 22 mm | Outside Diameter N/A 24 mm | Hub Diameter N/A 18 mm |
| M1B23 | N/A 112 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 23 | Pitch Diameter N/A 23 mm | Outside Diameter N/A 25 mm | Hub Diameter N/A 18 mm |
| M1B24 | N/A 125 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 24 | Pitch Diameter N/A 24 mm | Outside Diameter N/A 26 mm | Hub Diameter N/A 20 mm |
| M1B25 | N/A 136 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 25 | Pitch Diameter N/A 25 mm | Outside Diameter N/A 27 mm | Hub Diameter N/A 20 mm |
| M1B26 | N/A 150 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 26 | Pitch Diameter N/A 26 mm | Outside Diameter N/A 28 mm | Hub Diameter N/A 20 mm |
| M1B27 | N/A 164 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 27 | Pitch Diameter N/A 27 mm | Outside Diameter N/A 29 mm | Hub Diameter N/A 20 mm |
| M1B28 | N/A 177 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 28 | Pitch Diameter N/A 28 mm | Outside Diameter N/A 30 mm | Hub Diameter N/A 20 mm |
| M1B29 | N/A 195 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 29 | Pitch Diameter N/A 29 mm | Outside Diameter N/A 31 mm | Hub Diameter N/A 20 mm |
| M1B30 | N/A 209 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 30 | Pitch Diameter N/A 30 mm | Outside Diameter N/A 32 mm | Hub Diameter N/A 20 mm |
| M1B31 | N/A 224 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 31 | Pitch Diameter N/A 31 mm | Outside Diameter N/A 33 mm | Hub Diameter N/A 25 mm |
| M1B32 | N/A 243 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 32 | Pitch Diameter N/A 32 mm | Outside Diameter N/A 34 mm | Hub Diameter N/A 25 mm |
| M1B33 | N/A 262 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 33 | Pitch Diameter N/A 33 mm | Outside Diameter N/A 35 mm | Hub Diameter N/A 25 mm |
| M1B34 | N/A 279 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 34 | Pitch Diameter N/A 34 mm | Outside Diameter N/A 36 mm | Hub Diameter N/A 25 mm |
| M1B35 | N/A 299 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 35 | Pitch Diameter N/A 35 mm | Outside Diameter N/A 37 mm | Hub Diameter N/A 25 mm |
| M1B36 | N/A 318 N.cm Torque [Max] Metric Spur Gear | Number of Teeth N/A 36 | Pitch Diameter N/A 36 mm | Outside Diameter N/A 38 mm | Hub Diameter N/A 25 mm |