Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| KM24 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 20 mm | Face Diameter N/A 138 mm |
| KM24-MS | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 20 mm | Face Diameter N/A 138 mm |
| KM25 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 21 mm | Face Diameter N/A 148 mm |
| KM26 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 21 mm | Face Diameter N/A 149 mm |
| KM26-MS | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 21 mm | Face Diameter N/A 149 mm |
| KM27 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 22 mm | Face Diameter N/A 160 mm |
| KM28 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 22 mm | Face Diameter N/A 160 mm |
| KM28-MS | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 22 mm | Face Diameter N/A 160 mm |
| KM29 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 24 mm | Face Diameter N/A 171 mm |
| KM30 | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 24 mm | Face Diameter N/A 172 mm |
| KM30-MS | N/A 14 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 24 mm | Face Diameter N/A 172 mm |
| KM31 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 25 mm | Face Diameter N/A 182 mm |
| KM32 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 25 mm | Face Diameter N/A 182 mm |
| KM32-MS | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 25 mm | Face Diameter N/A 182 mm |
| KM33 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 26 mm | Face Diameter N/A 193 mm |
| KM34 | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 26 mm | Face Diameter N/A 193 mm |
| KM34-MS | N/A 16 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 26 mm | Face Diameter N/A 193 mm |
| KM36 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 27 mm | Face Diameter N/A 203 mm |
| KM36-MS | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 27 mm | Face Diameter N/A 203 mm |
| KM38 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 28 mm | Face Diameter N/A 214 mm |
| KM38-MS | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 28 mm | Face Diameter N/A 214 mm |
| KM40 | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 29 mm | Face Diameter N/A 226 mm |
| KM40-MS | N/A 18 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 29 mm | Face Diameter N/A 226 mm |
| KML24 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 20 mm | Face Diameter N/A 135 mm |
| KML26 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 21 mm | Face Diameter N/A 145 mm |