COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
3 mm Slot Width Locking Nut (KM0)

3 mm Slot Width Locking Nut

3 mm Slot Width Locking Nut (KM0)

3 mm Slot Width Locking Nut

3 mm Slot Width Locking Nut (KM0)

4 mm Slot Width Locking Nut

3 mm Slot Width Locking Nut (KM0)

4 mm Slot Width Locking Nut

3 mm Slot Width Locking Nut (KM0)

4 mm Slot Width Locking Nut
Description N/A Mounted Roller Bearings and Accessories
Accessories
Type N/A Locking Nuts
Weight N/A 0.01102 lb N/A 0.015428 lb N/A 0.02204 lb N/A 0.02204 lb N/A 0.04408 lb
Series N/A KM
Locking Type N/A Washer Device, Clip or Plate Device
TYPE: EURO/ PTI N/A PTI
Component 1 N/A
Short Description N/A Metric Lock Nuts
Thread Size N/A
Outside Diameter N/A 18 mm N/A 22 mm N/A 25 mm N/A 28 mm N/A 32 mm
Thickness N/A 4 mm N/A 4 mm N/A 5 mm N/A 5 mm N/A 6 mm
Face Diameter N/A 13 mm N/A 17 mm N/A 21 mm N/A 24 mm N/A 26 mm
Slot Depth N/A 2 mm
Slot Width N/A 3 mm N/A 3 mm N/A 4 mm N/A 4 mm N/A 4 mm
Dimension B.C. N/A
Dimension D1 N/A M10 x 0.75 mm N/A M12 x 1.00 mm N/A M15 x 1.00 mm N/A M17 x 1.00 mm N/A M20 x 1.00 mm
Dimension D6 N/A 10.5 mm N/A 12.5 mm N/A 15.5 mm N/A 17.5 mm N/A 20.5 mm
Dimension I N/A
Number of Threads N/A
Dimension S1 N/A
Dimension g N/A 14 mm N/A 18 mm N/A 21 mm N/A 24 mm N/A 26 mm