Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Associated Industries |
|---|---|---|---|---|---|
| M2.5 x 2000 | N/A 255 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 255 | Pitch N/A 7.854 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M3 x 2000 | N/A 213 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 213 | Pitch N/A 9.4248 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 25 x 2000 | N/A 160 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 160 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 30 x 2000 | N/A 160 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 160 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 40 x 2000 | N/A 160 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 160 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M5 x 2000 | N/A 128 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 128 | Pitch N/A 15.708 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M6 x 2000 | N/A 107 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 107 | Pitch N/A 18.8496 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M8 x 2000 | N/A 80 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 80 | Pitch N/A 25.1328 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1 x 3000 | N/A 955 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 955 | Pitch N/A 3.1416 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M1.5 x 3000 | N/A 637 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 637 | Pitch N/A 4.7124 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2 x 3000 | N/A 478 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 478 | Pitch N/A 6.2832 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M2.5 x 3000 | N/A 382 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 382 | Pitch N/A 7.854 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M3 x 3000 | N/A 319 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 319 | Pitch N/A 9.4248 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 25 x 3000 | N/A 239 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 239 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 30 x 3000 | N/A 239 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 239 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M4 x 40 x 3000 | N/A 239 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 239 | Pitch N/A 12.5664 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |
| M5 x 3000 | N/A 191 Teeth Gear Rack | Material N/A C 45 E UNI EN 10083-1 | Number of Teeth N/A 191 | Pitch N/A 15.708 mm | Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling |