COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Gear Racks

159 Teeth Gear Rack

Gear Racks

106 Teeth Gear Rack

Gear Racks

80 Teeth Gear Rack

Gear Racks

64 Teeth Gear Rack

Gear Racks

53 Teeth Gear Rack
Description N/A M1 x 500_Metric Gear Rack N/A M1.5 x 500_Metric Gear Rack N/A M2 x 500_Metric Gear Rack N/A M2.5 x 500_Metric Gear Rack N/A M3 x 500_Metric Gear Rack
Type N/A Gear Racks
Material N/A C 45 E UNI EN 10083-1
Number of Teeth N/A 159 N/A 106 N/A 80 N/A 64 N/A 53
Pitch N/A 3.1416 mm N/A 4.7124 mm N/A 6.2832 mm N/A 7.854 mm N/A 9.4248 mm
Type: EURO/PTI N/A PTI
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Dimension hp N/A 14 mm N/A 15.5 mm N/A 18 mm N/A 22.5 mm N/A 27 mm
Dimension he x S N/A 15 x 15 N/A 17 x 17 N/A 20 x 20 N/A 25 x 25 N/A 30 x 30
Dimension Lr N/A 499.51 mm N/A 499.51 mm N/A 502.66 mm N/A 502.66 mm N/A 499.51 mm
Dimension S N/A 0.5 mm N/A 0.6 mm N/A 0.6 mm N/A 0.7 mm N/A 0.8 mm
Short Description N/A Metric Gear Rack
Weight N/A 0.82 lb N/A 1 lb N/A 1.4 lb N/A 2.1 lb N/A 3.1 lb