Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| SAPL 209 27 G | d - Shaft Dia. N/A 1.6875 in | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| SAPL 209 28 G | d - Shaft Dia. N/A 1.75 in | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| SAPL 209 | d - Shaft Dia. N/A 45 mm | H - Dimension N/A 2 1/16 in52.4 mm | A - Dimension N/A 7 1/2 in191 mm | E - Dimension N/A 5 3/4 in146 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 13/16 in20 mm |
| SAPL 210 30 | d - Shaft Dia. N/A 1.875 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 210 31 G | d - Shaft Dia. N/A 1.9375 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 210 | d - Shaft Dia. N/A 50 mm | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 210 32 G | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 3/16 in55.6 mm | A - Dimension N/A 8 1/32 in204 mm | E - Dimension N/A 6 1/4 in159 mm | B - Dimension N/A 2 1/4 in57 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 211 32 G | d - Shaft Dia. N/A 2 in | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 211 | d - Shaft Dia. N/A 55 mm | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |
| SAPL 211 35 G | d - Shaft Dia. N/A 2.1875 in | H - Dimension N/A 2 7/16 in61.9 mm | A - Dimension N/A 8 5/8 in219 mm | E - Dimension N/A 7 in178 mm | B - Dimension N/A 2 3/8 in60 mm | S2 - Dimension N/A 15/16 in24 mm |