COMPANY HEADER
Terms
Low shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Request Information Search by Specification
Unit of Measure
Items
SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks

SAPL Pillow Blocks
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
H - Dimension N/A 1 1/16 in27 mm
A - Dimension N/A 4 7/8 in124 mm
E - Dimension N/A 3 5/8 in92 mm
B - Dimension N/A 1 7/16 in37 mm
S2 - Dimension N/A 3/4 in19 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 17/32 in13 mm
W - Dimension N/A 2 15/64 in57 mm
Bi - Dimension N/A 1.1260 in28.6 mm
N - Dimension N/A 0.2559 in6.5 mm
M - Dimension N/A 0.4960 in12.6 mm
J - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
Bolt Used N/A 3/8 in
Bearing No. N/A SA 201G N/A SA 201-8G N/A SA 202G N/A SA 202-10G N/A SA 203G
Housing No. N/A PL 203
Weight N/A 1.5 lb