Item # |
d - Shaft Dia. |
A - Dimension |
W - Dimension |
H - Dimension |
L - Dimension |
D - Dimension |
|---|---|---|---|---|---|---|
| UCHA 209 27 | d - Shaft Dia. N/A 1.6875 in | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 209 28 | d - Shaft Dia. N/A 1.75 in | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 209 45MM | d - Shaft Dia. N/A 45 mm | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 210 30 | d - Shaft Dia. N/A 1.875 in | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 210 31 | d - Shaft Dia. N/A 1.9375 in | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 210 50MM | d - Shaft Dia. N/A 50 mm | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 210 32 | d - Shaft Dia. N/A 2 in | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| UCHA 211 34 | d - Shaft Dia. N/A 2.125 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 211 55MM | d - Shaft Dia. N/A 55 mm | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 211 35 | d - Shaft Dia. N/A 2.1875 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 212 36 | d - Shaft Dia. N/A 2.25 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 212 60MM | d - Shaft Dia. N/A 60 mm | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 212 38 | d - Shaft Dia. N/A 2.375 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 212 39 | d - Shaft Dia. N/A 2.4375 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |
| UCHA 214 43 | d - Shaft Dia. N/A 2.6875 in | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm |
| UCHA 214 70MM | d - Shaft Dia. N/A 70 mm | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm |
| UCHA 215 47 | d - Shaft Dia. N/A 2.9375 in | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm |
| UCHA 215 75MM | d - Shaft Dia. N/A 75 mm | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm |
| UCHA 215 48 | d - Shaft Dia. N/A 3 in | A - Dimension N/A 6 17/32 in166 mm | W - Dimension N/A 7 7/8 in200 mm | H - Dimension N/A 4 39/64 in117 mm | L - Dimension N/A 2 3/4 in70 mm | D - Dimension N/A 1 1/4 in32 mm |