COMPANY HEADER
Terms
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with eccentric locking collar bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units

UCHA Hanger Units
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
A - Dimension N/A 2 33/64 in64 mm
W - Dimension N/A 3 25/32 in96 mm
C - Dimension N/A 0 in0 mm
H - Dimension N/A 2 33/64 in64 mm
L - Dimension N/A 1 9/16 in40 mm
D - Dimension N/A 3/4 in19.1 mm
K - Dimension N/A PF 3/4-14
Bi - Dimension N/A 1.2205 in31 mm
N - Dimension N/A 0.5000 in12.7 mm
M - Dimension N/A 0.7205 in18.3 mm