Item # |
Item Name |
Bolt Hole Center Distance Length |
Slide Frame Outer Width |
Bolt Hole Center Distance Width |
Bolt Hole Diameter |
|---|---|---|---|---|---|
| PHUSE210x50mmS | N/A 256 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 180 mm | Slide Frame Outer Width N/A 130 mm | Bolt Hole Center Distance Width N/A 100 mm | Bolt Hole Diameter N/A 14 mm |
| PHUSE210x1-7/8S | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE210x1-15/16S | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE210x2S | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE205x25mm | N/A 187 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 140 mm | Slide Frame Outer Width N/A 103 mm | Bolt Hole Center Distance Width N/A 80 mm | Bolt Hole Diameter N/A 11.5 mm |
| PHUSE205x7/8 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE205x15/16 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE205x1 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE206x30mm | N/A 187 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 140 mm | Slide Frame Outer Width N/A 103 mm | Bolt Hole Center Distance Width N/A 80 mm | Bolt Hole Diameter N/A 11.5 mm |
| PHUSE206x1-1/8 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE206x1-3/16 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE206x1-1/4 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE207x35mm | N/A 187 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 140 mm | Slide Frame Outer Width N/A 103 mm | Bolt Hole Center Distance Width N/A 80 mm | Bolt Hole Diameter N/A 11.5 mm |
| PHUSE207x1-1/4 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE207x1-3/8 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE207x1-7/16 | N/A 7.36 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 5.51 in | Slide Frame Outer Width N/A 4.06 in | Bolt Hole Center Distance Width N/A 3.15 in | Bolt Hole Diameter N/A 0.45 in |
| PHUSE208x40mm | N/A 256 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 180 mm | Slide Frame Outer Width N/A 130 mm | Bolt Hole Center Distance Width N/A 100 mm | Bolt Hole Diameter N/A 14 mm |
| PHUSE208x1-1/2 | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE210x50mm | N/A 256 mm Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 180 mm | Slide Frame Outer Width N/A 130 mm | Bolt Hole Center Distance Width N/A 100 mm | Bolt Hole Diameter N/A 14 mm |
| PHUSE210x1-7/8 | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE210x1-15/16 | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| PHUSE210x2 | N/A 10.08 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.09 in | Slide Frame Outer Width N/A 5.12 in | Bolt Hole Center Distance Width N/A 3.94 in | Bolt Hole Diameter N/A 0.55 in |
| TUWS300x6 | N/A 4.94 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 4.94 in | Slide Frame Outer Width N/A | Bolt Hole Center Distance Width N/A 5.56 in | Bolt Hole Diameter N/A 0.44 in |
| TUWS300x12 | N/A 7.94 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 7.94 in | Slide Frame Outer Width N/A | Bolt Hole Center Distance Width N/A 5.56 in | Bolt Hole Diameter N/A 0.44 in |
| TUWS308x6 | N/A 10.44 in. Slide Frame Length Take Up Frame | Bolt Hole Center Distance Length N/A 10.44 in | Slide Frame Outer Width N/A | Bolt Hole Center Distance Width N/A 6.06 in | Bolt Hole Diameter N/A 0.44 in |