COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
187 mm Slide Frame Length Take Up Frame (PHUSE205-25mmS)

187 mm Slide Frame Length Take Up Frame

187 mm Slide Frame Length Take Up Frame (PHUSE205-25mmS)

7.36 in. Slide Frame Length Take Up Frame

187 mm Slide Frame Length Take Up Frame (PHUSE205-25mmS)

7.36 in. Slide Frame Length Take Up Frame

187 mm Slide Frame Length Take Up Frame (PHUSE205-25mmS)

7.36 in. Slide Frame Length Take Up Frame

187 mm Slide Frame Length Take Up Frame (PHUSE205-25mmS)

187 mm Slide Frame Length Take Up Frame
Description N/A PHUSE 200 Euro Series Take-Up Slide Unit with SB Insert
Type N/A Take Up Frame
Frame Number N/A HUSE05-06-07
Frame Material N/A Cast Iron
Bearing Number N/A SB205-25mm N/A SB205-14 N/A SB205-15 N/A SB205-16 N/A SB206-30mm
Bolt Size N/A
Number of Bolts N/A
Housing Part Number N/A HUSE205 N/A HUSE205 N/A HUSE205 N/A HUSE205 N/A HUSE206
Grease Zerk Size N/A R1/8
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Total Length N/A
Total Width N/A
Bolt Hole Center Distance Length N/A 140 mm N/A 5.51 in N/A 5.51 in N/A 5.51 in N/A 140 mm
Slide Frame Length N/A 187 mm N/A 7.36 in N/A 7.36 in N/A 7.36 in N/A 187 mm
Slide Frame Outer Width N/A 103 mm N/A 4.06 in N/A 4.06 in N/A 4.06 in N/A 103 mm
Bolt Hole Center Distance Width N/A 80 mm N/A 3.15 in N/A 3.15 in N/A 3.15 in N/A 80 mm
Bolt Hole Diameter N/A 11.5 mm N/A 0.45 in N/A 0.45 in N/A 0.45 in N/A 11.5 mm
Housing Top Outer Diameter N/A 78 mm N/A 3.07 in N/A 3.07 in N/A 3.07 in N/A 88 mm
Slide Frame Height N/A 28 mm N/A 1.1 in N/A 1.1 in N/A 1.1 in N/A 28 mm
SA Length Through Bore N/A
SB Length Through Bore N/A 27 mm N/A 1.06 in N/A 1.06 in N/A 1.06 in N/A 30 mm
Slide Frame Inner Width N/A 52 mm N/A 2.05 in N/A 2.05 in N/A 2.05 in N/A 52 mm
Slide Frame Material Thickness N/A
Locking Collar Outer Diameter N/A 37.5 mm N/A 1.5 in N/A 1.5 in N/A 1.5 in N/A 44 mm
Housing Thickness N/A 22 mm N/A 0.87 in N/A 0.87 in N/A 0.87 in N/A 22 mm
Slide Frame Thickness N/A 4 mm N/A 0.16 in N/A 0.16 in N/A 0.16 in N/A 4 mm
Bore Size N/A 25 mm N/A 0.875 in N/A 0.9375 in N/A 1 in N/A 30 mm
Bore Size for WS204 Housing N/A
Bore Size for WS205 Housing N/A
Bore Size for WS206 Housing N/A
Bore Size for WS207 Housing N/A
Bore Size for WS208 Housing N/A
Bore Size for WS209 Housing N/A
Bore Size for WS210 Housing N/A
Bore Size for WS211 Housing N/A
Bore Size for WS212 Housing N/A
Travel Distance N/A 65 mm N/A 2.56 in N/A 2.56 in N/A 2.56 in N/A 65 mm
Length of Bolt Hole Center to Front of Slide Frame N/A 20 mm N/A 0.79 in N/A 0.79 in N/A 0.79 in N/A 20 mm
Length of Center Bearing to Front of Slide Frame N/A
Length of Bearing Center to Front of Slide Frame N/A 50 mm N/A 1.97 in N/A 1.97 in N/A 1.97 in N/A 50 mm
Slide Rail Base to Center Distance N/A
Inner Distance Between Slide Rails N/A
Adjustment Rod Diameter N/A M12
Adjustment Rod Size N/A
Length between Center Outer Race to Front of Locking Collar - SA N/A
Length between Center Outer Race to Front of Locking Collar - SB N/A 19.5 mm N/A 0.77 in N/A 0.77 in N/A 0.77 in N/A 21 mm
Slide Travel Distance N/A
Short Description N/A Take-Up Slide Unit
Weight N/A 2.1 lb N/A 2.1 lb N/A 2.1 lb N/A 2.1 lb N/A 2.2 lb