Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| CLWS212-60MM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 32900 kN | Bore Size N/A 2.25 in60 mm |
| CLWS212-36 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A 2.375 in |
| CLWS212-38 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A 2.4375 in |
| CLWS212-39 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A |
| WSX05-25MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11100 kN | Bore Size N/A 25 mm |
| WSX05-16 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2540 lb | Bore Size N/A 1 in |
| WSX06-30MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15180 kN | Bore Size N/A 30 mm |
| WSX06-18 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15180 lb | Bore Size N/A 1.125 in |
| WSX06-19 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3450 lb | Bore Size N/A 1.1875 in |
| WSX06-20 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3450 lb | Bore Size N/A 1.25 in |
| WSX07-35MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 17640 kN | Bore Size N/A 35 mm |
| WSX07-20 | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 17640 lb | Bore Size N/A 1.25 in |
| WSX07-23 | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4010 lb | Bore Size N/A 1.4375 in |
| WSX08-40MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 20240 kN | Bore Size N/A 40 mm |
| WSX08-24 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4600 lb | Bore Size N/A 1.5 in |
| WSX09-45MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 22880 kN | Bore Size N/A 45 mm |
| WSX09-27 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5200 lb | Bore Size N/A 1.6875 in |
| WSX09-28 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5200 lb | Bore Size N/A 1.75 in |
| WSX10-50MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 29040 kN | Bore Size N/A 50 mm |
| WSX10-31 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 lb | Bore Size N/A 1.9375 in |
| WSX10-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 lb | Bore Size N/A 2 in |
| WSX11-55MM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 35860 kN | Bore Size N/A 55 mm |
| WSX11-35 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8150 lb | Bore Size N/A 2.1875 in |
| WSX11-36 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8150 lb | Bore Size N/A 2.25 in |
| SPK204-20AMM | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 kN | Bore Size N/A 20 mm |