| Items |
UCT204-20MM 7450 rpm Speed [Max] Take-Up Bearing |
UCT204-12 7450 rpm Speed [Max] Take-Up Bearing |
UCT205-25MM 6250 rpm Speed [Max] Take-Up Bearing |
UCT205-14 6250 rpm Speed [Max] Take-Up Bearing |
UCT205-15 6250 rpm Speed [Max] Take-Up Bearing |
|||||
| Description | N/A Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores | |||||||||
| Type | N/A Take-Up Bearing | |||||||||
| Locking Device | N/A Set Screw | |||||||||
| Performance | N/A Normal Duty | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| Adapter Number | N/A | |||||||||
| Tap Thread | N/A | |||||||||
| Housing Number | N/A T204 | N/A T204 | N/A T205 | N/A T205 | N/A T205 | |||||
| TYPE: EURO/PTI | N/A PTI | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Grease Fitting | N/A M6 | |||||||||
| Component 1 | N/A UC204-20MM | N/A UC204-12 | N/A UC205-25MM | N/A UC205-14 | N/A UC205-15 | |||||
| Component 2 | N/A T204 | N/A T204 | N/A T205 | N/A T205 | N/A T205 | |||||
| Associate Industries | N/A Food, Aggregate, Automotive, Textile, Air Handling | |||||||||
| Mounting Type | N/A Mounted Ball Bearings | |||||||||
| Speed [Max] | N/A 7450 rpm | N/A 7450 rpm | N/A 6250 rpm | N/A 6250 rpm | N/A 6250 rpm | |||||
| Static Load Ratings | N/A 6600 kN | N/A 2500 lb | N/A 7700 kN | N/A 1750 lb | N/A 1750 lb | |||||
| Dynamic Load Ratings | N/A 12800 kN | N/A 2900 lb | N/A 13810 kN | N/A 3140 lb | N/A 3140 lb | |||||
| Total Length | N/A 94 mm | N/A 3.70 in | N/A 97 mm | N/A 3.82 in | N/A 3.82 in | |||||
| Total Width | N/A 89 mm | N/A 3 1/2 in | N/A 89 mm | N/A 3 1/2 in | N/A 3 1/2 in | |||||
| Slot Width | N/A 12 mm | N/A 0.47 in | N/A 12 mm | N/A 0.47 in | N/A 0.47 in | |||||
| Bore Size | N/A 20 mm | N/A 0.75 in | N/A 25 mm | N/A 0.875 in | N/A 0.9375 in | |||||
| Inside Ring Width | N/A | |||||||||
| Diameter of Tapped Post | N/A | |||||||||
| Housing Thickness | N/A 21 mm | N/A 0.83 in | N/A 24 mm | N/A 0.94 in | N/A 0.94 in | |||||
| Width between Slots | N/A 76 mm | N/A 2.99 in | N/A 76 mm | N/A 2.99 in | N/A 2.99 in | |||||
| Slot Length | N/A 51 mm | N/A 2.01 in | N/A 51 mm | N/A 2.01 in | N/A 2.01 in | |||||
| Length Through Pilot Hole | N/A 10 mm | N/A 0.39 in | N/A 10 mm | N/A 0.39 in | N/A 0.39 in | |||||
| Thread Depth | N/A | |||||||||
| Pilot Hole Diameter | N/A 19 mm | N/A 0.75 in | N/A 19 mm | N/A 0.75 in | N/A 0.75 in | |||||
| Length Through Bore Including Housing | N/A 28.75 mm | N/A 1.13 in | N/A 31.78 mm | N/A 1.25 in | N/A 1.25 in | |||||
| Tightening Slot Length | N/A 16 mm | N/A 0.63 in | N/A 16 mm | N/A 0.63 in | N/A 0.63 in | |||||
| Tightening Slot Width | N/A 32 mm | N/A 1.26 in | N/A 32 mm | N/A 1.26 in | N/A 1.26 in | |||||
| Base Width | N/A 51 mm | N/A 2.01 in | N/A 51 mm | N/A 2.01 in | N/A 2.01 in | |||||
| Diameter at Pilot Hole | N/A 32 mm | N/A 1.26 in | N/A 32 mm | N/A 1.26 in | N/A 1.26 in | |||||
| Length between Center of Outer Race to Back of Housing | N/A 10.5 mm | N/A 0.41 in | N/A 12 mm | N/A 0.47 in | N/A 0.47 in | |||||
| Length between Center of Outer Race to Back of Bearing | N/A | |||||||||
| Length between Centerline to Base of Housing | N/A 61 mm | N/A 2.4 in | N/A 62 mm | N/A 2.44 in | N/A 2.44 in | |||||
| Dimension A | N/A | |||||||||
| Dimension b | N/A | |||||||||
| Dimension b1 | N/A | |||||||||
| Dimension E | N/A | |||||||||
| Dimension e | N/A | |||||||||
| Dimension f | N/A | |||||||||
| Dimension g | N/A | |||||||||
| Dimension H | N/A | |||||||||
| Dimension H1 | N/A | |||||||||
| Dimension k | N/A | |||||||||
| Dimension L | N/A | |||||||||
| Dimension L1 | N/A | |||||||||
| Dimension L2 | N/A | |||||||||
| Dimension L3 | N/A | |||||||||
| Dimension u | N/A | |||||||||
| Short Description | N/A UCT 200 PTI Series | |||||||||
| Weight | N/A 0.94 kg | N/A 0.94 kg | N/A 1.02 kg | N/A 1.02 kg | N/A 1.02 kg | |||||
|
|
||||||||||