Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| CLWS205-14 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1770 lb | Bore Size N/A 0.9375 in |
| CLWS205-15 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1770 lb | Bore Size N/A 1 in |
| CLWS205-16 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1770 lb | Bore Size N/A |
| CLWS206-30MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11200 kN | Bore Size N/A 1.125 in30 mm |
| CLWS206-18 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2540 lb | Bore Size N/A 1.1875 in |
| CLWS206-19 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2540 lb | Bore Size N/A 1.25 in |
| CLWS206-20 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2540 lb | Bore Size N/A |
| CLWS207-35MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15200 kN | Bore Size N/A 1.25 in35 mm |
| CLWS207-20 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3450 lb | Bore Size N/A 1.375 in |
| CLWS207-22 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3450 lb | Bore Size N/A 1.4375 in |
| CLWS207-23 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3450 lb | Bore Size N/A |
| CLWS208-40MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 19800 kN | Bore Size N/A 1.5 in40 mm |
| CLWS208-24 | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4490 lb | Bore Size N/A |
| CLWS209-45MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 20400 kN | Bore Size N/A 1.625 in45 mm |
| CLWS209-26 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A 1.6875 in |
| CLWS209-27 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A 1.75 in |
| CLWS209-28 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A |
| CLWS210-50MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 23100 kN | Bore Size N/A 1.875 in50 mm |
| CLWS210-30 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5240 lb | Bore Size N/A 1.9375 in |
| CLWS210-31 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5240 lb | Bore Size N/A 2 in |
| CLWS210-32 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5240 lb | Bore Size N/A |
| CLWS211-55MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 29200 kN | Bore Size N/A 2 in55 mm |
| CLWS211-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A 2.125 in |
| CLWS211-34 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A 2.1875 in |
| CLWS211-35 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A |