Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| CLT209-45MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 20400 kN | Bore Size N/A 45 mm |
| CLT209-26 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A 1.625 in |
| CLT209-27 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A 1.6875 in |
| CLT209-28 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4630 lb | Bore Size N/A 1.75 in |
| CLT210-50MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 23100 kN | Bore Size N/A 50 mm |
| CLT210-31 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5240 lb | Bore Size N/A 1.9375 in |
| CLT210-32 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5240 lb | Bore Size N/A 2 in |
| CLT211-55MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 29200 kN | Bore Size N/A 55 mm |
| CLT211-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A 2 in |
| CLT211-34 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A 2.125 in |
| CLT211-35 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6630 lb | Bore Size N/A 2.1875 in |
| CLT212-60MM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 32900 kN | Bore Size N/A 60 mm |
| CLT212-36 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A 2.25 in |
| CLT212-38 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A 2.375 in |
| CLT212-39 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Concentric Clamp Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7470 lb | Bore Size N/A 2.4375 in |
| WS204-20UMM | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 kN | Bore Size N/A 20 mm |
| WS204-12U | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 0.75 in |
| WS205-25UMM | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7700 kN | Bore Size N/A 25 mm |
| WS205-14U | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 0.875 in |
| WS205-15U | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 0.9375 in |
| WS205-16U | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 1 in |
| WS206-30UMM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11000 kN | Bore Size N/A 30 mm |
| WS206-18U | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.125 in |
| WS206-19U | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.1875 in |
| WS206-20U | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.25 in |