Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| UCT211-32 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6580 lb | Bore Size N/A 2 in |
| UCT211-34 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6580 lb | Bore Size N/A 2.125 in |
| UCT211-35 | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6580 lb | Bore Size N/A 2.1875 in |
| UCT212-60MM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 35590 kN | Bore Size N/A 60 mm |
| UCT212-36 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.25 in |
| UCT212-38 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.375 in |
| UCT212-39 | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 8090 lb | Bore Size N/A 2.4375 in |
| UCT213-65MM | N/A 2600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 43510 kN | Bore Size N/A 65 mm |
| UCT213-40 | N/A 2600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9890 lb | Bore Size N/A 2.5 in |
| UCT214-70MM | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 44000 kN | Bore Size N/A 70 mm |
| UCT214-43 | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9900 lb | Bore Size N/A 2.6875 in |
| UCT214-44 | N/A 2450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 9900 lb | Bore Size N/A 2.75 in |
| UCT215-75MM | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 44220 kN | Bore Size N/A 75 mm |
| UCT215-47 | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 10050 lb | Bore Size N/A 2.9375 in |
| UCT215-48 | N/A 2300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 10050 lb | Bore Size N/A 3 in |
| UCT216-80MM | N/A 2150 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 54000 kN | Bore Size N/A 80 mm |
| UCT216-50 | N/A 2150 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 12200 lb | Bore Size N/A 3.125 in |
| UCT217-85MM | N/A 2000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 63360 kN | Bore Size N/A 85 mm |
| UCT217-52 | N/A 2000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 14400 lb | Bore Size N/A 3.25 in |
| UCT218-90MM | N/A 1900 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 77440 kN | Bore Size N/A 90 mm |
| UCT218-56 | N/A 1900 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 17600 lb | Bore Size N/A 3.5 in |
| UCT220-100MM | N/A 1600 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 92000 kN | Bore Size N/A 100 mm |
| HCT204-20MM | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 kN | Bore Size N/A 20 mm |
| HCT204-12 | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 0.75 in |
| HCT205-25MM | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7700 kN | Bore Size N/A 25 mm |