Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| HSPA3236K | N/A 160 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 160 mm |
| HSPA3038K | N/A 170 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 170 mm |
| HSPA3040K | N/A 180 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 180 mm |
| HSPA3140K | N/A 180 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 180 mm |
| HSPA3044K | N/A 200 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 200 mm |
| HSPA3144K | N/A 200 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 200 mm |
| HSPA3148K | N/A 220 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 220 mm |
| HSPA3052K | N/A 240 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 240 mm |
| HSPA3152K | N/A 240 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 240 mm |
| HSPA3252K | N/A 240 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 240 mm |
| HSPA3156K | N/A 260 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 260 mm |
| HSPA3160K | N/A 280 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 280 mm |
| HSPA2260K | N/A 280 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 280 mm |
| HSPA3260K | N/A 280 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 280 mm |
| HSPA3164K | N/A 300 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 300 mm |
| HSPA3168K | N/A 320 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 320 mm |
| HSPA3268K | N/A 320 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 320 mm |
| HSPA3272K | N/A 340 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 340 mm |
| HSPA3176K | N/A 360 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 360 mm |
| HSPA3276K | N/A 360 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 360 mm |