Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| SPK205-25AMM | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7700 kN | Bore Size N/A 25 mm |
| SPK206-30AMM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11000 kN | Bore Size N/A 30 mm |
| SPK207-35AMM | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15130 kN | Bore Size N/A 35 mm |
| SPK208-40AMM | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 19580 kN | Bore Size N/A 40 mm |
| SPK209-45AMM | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 20280 kN | Bore Size N/A 45 mm |
| SPK210-50AMM | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 22830 kN | Bore Size N/A 50 mm |
| SPK212-60AMM | N/A 2800 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Eccentric Collar | Grease Type N/A NLGI #2 | Static Load Ratings N/A 35590 kN | Bore Size N/A 60 mm |
| HSPA2211 K | N/A 50 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 50 mm |
| HSPA2212 K | N/A 55 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 55 mm |
| HSPA2213 K | N/A 60 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 60 mm |
| HSPA2216 K | N/A 70 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 70 mm |
| HSPA2218 K | N/A 80 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 80 mm |
| HSPA2220K | N/A 90 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 90 mm |
| HSPA2222K | N/A 100 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 100 mm |
| HSPA2224K | N/A 110 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 110 mm |
| HSPA2226K | N/A 115 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 115 mm |
| HSPA2228K | N/A 125 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 125 mm |
| HSPA3028K | N/A 125 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 125 mm |
| HSPA3030K | N/A 135 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 135 mm |
| HSPA3132K | N/A 140 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 140 mm |
| HSPA3034K | N/A 150 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 150 mm |
| HSPA3134K | N/A 150 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 150 mm |
| HSPA2236K | N/A 160 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 160 mm |
| HSPA3036K | N/A 160 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 160 mm |
| HSPA3136K | N/A 160 mm Bore Size Take-Up Bearing | Locking Device N/A | Grease Type N/A NLGI #2 Lithium Based | Static Load Ratings N/A | Bore Size N/A 160 mm |