Item # |
Item Name |
Locking Device |
Grease Type |
Static Load Ratings |
Bore Size |
|---|---|---|---|---|---|
| UCT204-20MM | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 6600 kN | Bore Size N/A 20 mm |
| UCT204-12 | N/A 7450 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 0.75 in |
| UCT205-25MM | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 7700 kN | Bore Size N/A 25 mm |
| UCT205-14 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 0.875 in |
| UCT205-15 | N/A 6250 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 0.9375 in |
| UCT205-16 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 1750 lb | Bore Size N/A 1 in |
| UCT206-30MM | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 11000 kN | Bore Size N/A 30 mm |
| UCT206-18 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.125 in |
| UCT206-19 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.1875 in |
| UCT206-20 | N/A 5300 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 2500 lb | Bore Size N/A 1.25 in |
| UCT207-35MM | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 15130 kN | Bore Size N/A 35 mm |
| UCT207-20 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3440 lb | Bore Size N/A 1.25 in |
| UCT207-22 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3440 lb | Bore Size N/A 1.375 in |
| UCT207-23 | N/A 4500 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 3440 lb | Bore Size N/A 1.4375 in |
| UCT208-40MM | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 19580 kN | Bore Size N/A 40 mm |
| UCT208-24 | N/A 4000 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4450 lb | Bore Size N/A 1.5 in |
| UCT209-45MM | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 20280 kN | Bore Size N/A 45 mm |
| UCT209-26 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4610 lb | Bore Size N/A 1.625 in |
| UCT209-27 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4610 lb | Bore Size N/A 1.6875 in |
| UCT209-28 | N/A 3700 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 4610 lb | Bore Size N/A 1.75 in |
| UCT210-50MM | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 22830 kN | Bore Size N/A 50 mm |
| UCT210-30 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5190 lb | Bore Size N/A 1.875 in |
| UCT210-31 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5190 lb | Bore Size N/A 1.9375 in |
| UCT210-32 | N/A 3400 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 5190 lb | Bore Size N/A 2 in |
| UCT211-55MM | N/A 3100 rpm Speed [Max] Take-Up Bearing | Locking Device N/A Set Screw | Grease Type N/A NLGI #2 | Static Load Ratings N/A 28950 kN | Bore Size N/A 55 mm |