Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
|---|---|---|---|---|---|
| 22240K | N/A 1900 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1250 lb | Static Load Rating N/A 1900 lb | Bore Size N/A 200 mm |
| 22244K | N/A 2300 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1500 lb | Static Load Rating N/A 2300 lb | Bore Size N/A 220 mm |
| 22308K | N/A 120 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 112 lb | Static Load Rating N/A 120 lb | Bore Size N/A 40 mm |
| 22309K | N/A 155 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 135 lb | Static Load Rating N/A 155 lb | Bore Size N/A 45 mm |
| 22310K | N/A 200 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 175 lb | Static Load Rating N/A 200 lb | Bore Size N/A 50 mm |
| 22311K | N/A 230 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 195 lb | Static Load Rating N/A 230 lb | Bore Size N/A 55 mm |
| 22312K | N/A 280 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 230 lb | Static Load Rating N/A 280 lb | Bore Size N/A 60 mm |
| 22313K | N/A 300 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 250 lb | Static Load Rating N/A 300 lb | Bore Size N/A 65 mm |
| 22314K | N/A 380 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 310 lb | Static Load Rating N/A 380 lb | Bore Size N/A 70 mm |
| 22315K | N/A 430 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 340 lb | Static Load Rating N/A 430 lb | Bore Size N/A 75 mm |
| 22316K | N/A 450 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 370 lb | Static Load Rating N/A 450 lb | Bore Size N/A 80 mm |
| 22317K | N/A 515 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 420 lb | Static Load Rating N/A 515 lb | Bore Size N/A 85 mm |
| 22318K | N/A 600 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 475 lb | Static Load Rating N/A 600 lb | Bore Size N/A 90 mm |
| 22319K | N/A 670 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 515 lb | Static Load Rating N/A 670 lb | Bore Size N/A 95 mm |
| 22320K | N/A 800 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 600 lb | Static Load Rating N/A 800 lb | Bore Size N/A 100 mm |
| 22322K | N/A 960 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 720 lb | Static Load Rating N/A 960 lb | Bore Size N/A 110 mm |
| 22324K | N/A 1110 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 840 lb | Static Load Rating N/A 1110 lb | Bore Size N/A 120 mm |
| 22326K | N/A 1300 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 970 lb | Static Load Rating N/A 1300 lb | Bore Size N/A 130 mm |
| 22328K | N/A 1550 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1120 lb | Static Load Rating N/A 1550 lb | Bore Size N/A 140 mm |
| 22330K | N/A 1750 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1250 lb | Static Load Rating N/A 1750 lb | Bore Size N/A 150 mm |
| 22332K | N/A 1950 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1375 lb | Static Load Rating N/A 1950 lb | Bore Size N/A 160 mm |
| 22334K | N/A 2150 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1540 lb | Static Load Rating N/A 2150 lb | Bore Size N/A 170 mm |
| 22336K | N/A 2440 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1725 lb | Static Load Rating N/A 2440 lb | Bore Size N/A 180 mm |
| 22338K | N/A 2640 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1860 lb | Static Load Rating N/A 2640 lb | Bore Size N/A 190 mm |
| 22340K | N/A 2900 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 2010 lb | Static Load Rating N/A 2900 lb | Bore Size N/A 200 mm |