COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Radial, Spherical, and Spherical Thrust Roller Bearings

35 lb Static Load Rating Spherical Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

52 lb Static Load Rating Spherical Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

73 lb Static Load Rating Spherical Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

81 lb Static Load Rating Spherical Roller Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

88 lb Static Load Rating Spherical Roller Bearing
Description N/A Tapered Bores, 222K Series
Mounted Roller Bearings and Accessories
Type N/A Spherical Roller Bearing
Associated Industries N/A Wood, Mining, Aggregate, Steel, Air Handling
TYPE: EURO/ PTI N/A PTI
Dynamic Load Rating N/A 35 lb N/A 48 lb N/A 67 lb N/A 73 lb N/A 77 lb
Static Load Rating N/A 35 lb N/A 52 lb N/A 73 lb N/A 81 lb N/A 88 lb
Bore Size N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm N/A 45 mm
Dimension B N/A 18 mm N/A 20 mm N/A 23 mm N/A 23 mm N/A 23 mm
Dimension D N/A 52 mm N/A 62 mm N/A 72 mm N/A 80 mm N/A 85 mm
Dimension r N/A 1 mm N/A 1 mm N/A 1.1 mm N/A 1.1 mm N/A 1.1 mm
Short Description N/A Self-Aligning Ball Bearings - Tapered Bore
Weight N/A 0.4408 lb N/A 0.4408 lb N/A 0.8816 lb N/A 1.102 lb N/A 1.102 lb