Item # |
Item Name |
Material |
Dynamic Load Rating |
Speed [Max] |
Bore Size |
|---|---|---|---|---|---|
| SSER204-20MM | N/A 5190 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 10560 lb | Speed [Max] N/A 7450 rpm | Bore Size N/A 20 mm |
| SSER204-12 | N/A 1180 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 2400 lb | Speed [Max] N/A 7450 rpm | Bore Size N/A 0.75 in |
| SSER205-25MM | N/A 6290 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 11440 lb | Speed [Max] N/A 6250 rpm | Bore Size N/A 25 mm |
| SSER205-15 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 2600 lb | Speed [Max] N/A 6250 rpm | Bore Size N/A 0.9375 in |
| SSER205-16 | N/A 1430 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 2600 lb | Speed [Max] N/A 6250 rpm | Bore Size N/A 1 in |
| SSER206-30MM | N/A 8900 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 16280 lb | Speed [Max] N/A 5300 rpm | Bore Size N/A 30 mm |
| SSER206-18 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 3700 lb | Speed [Max] N/A 5300 rpm | Bore Size N/A 1.125 in |
| SSER206-19 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 3700 lb | Speed [Max] N/A 5300 rpm | Bore Size N/A 1.1875 in |
| SSER206-20 | N/A 2030 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 3700 lb | Speed [Max] N/A 5300 rpm | Bore Size N/A 1.25 in |
| SSER207-35MM | N/A 12320 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 21340 lb | Speed [Max] N/A 4500 rpm | Bore Size N/A 35 mm |
| SSER207-20 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 4850 lb | Speed [Max] N/A 4500 rpm | Bore Size N/A 1.25 in |
| SSER207-23 | N/A 2800 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 4850 lb | Speed [Max] N/A 4500 rpm | Bore Size N/A 1.4375 in |
| SSER208-40MM | N/A 14080 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 24640 lb | Speed [Max] N/A 4000 rpm | Bore Size N/A 40 mm |
| SSER208-24 | N/A 3200 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 5600 lb | Speed [Max] N/A 4000 rpm | Bore Size N/A 1.5 in |
| SSER209-45MM | N/A 15840 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 27280 lb | Speed [Max] N/A 3700 rpm | Bore Size N/A 45 mm |
| SSER209-27 | N/A 3600 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 6200 lb | Speed [Max] N/A 3700 rpm | Bore Size N/A 1.6875 in |
| SSER209-28 | N/A 3600 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 6200 lb | Speed [Max] N/A 3700 rpm | Bore Size N/A 1.75 in |
| SSER210-50MM | N/A 18500 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 29920 lb | Speed [Max] N/A 3400 rpm | Bore Size N/A 50 mm |
| SSER210-31 | N/A 4200 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 6800 lb | Speed [Max] N/A 3400 rpm | Bore Size N/A 1.9375 in |
| SSER210-32 | N/A 4200 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 6800 lb | Speed [Max] N/A 3400 rpm | Bore Size N/A 2 in |
| SSER211-55MM | N/A 28950 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 43030 lb | Speed [Max] N/A 3100 rpm | Bore Size N/A 55 mm |
| SSER211-32 | N/A 6580 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 9780 lb | Speed [Max] N/A 3100 rpm | Bore Size N/A 2 in |
| SSER211-35 | N/A 6580 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 9780 lb | Speed [Max] N/A 3100 rpm | Bore Size N/A 2.1875 in |
| SSER212-60MM | N/A 35590 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 52000 lb | Speed [Max] N/A 2800 rpm | Bore Size N/A 60 mm |
| SSER212-39 | N/A 8090 lb Static Load Rating Set-Screw Insert Bearing | Material N/A Stainless Steel 440C | Dynamic Load Rating N/A 11800 lb | Speed [Max] N/A 2800 rpm | Bore Size N/A 2.4375 in |