COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)

5190 lb Static Load Rating Set-Screw Insert Bearing

5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)

1180 lb Static Load Rating Set-Screw Insert Bearing

5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)

6290 lb Static Load Rating Set-Screw Insert Bearing

5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)

1430 lb Static Load Rating Set-Screw Insert Bearing

5190 lb Static Load Rating Set-Screw Insert Bearing (SSER204-20MM)

1430 lb Static Load Rating Set-Screw Insert Bearing
Description N/A Ball Bearing Insert, Normal Duty, OD Snap Ring, Wide Inner Ring, Metric and Inch Bores
Type N/A Set-Screw Insert Bearing
Style N/A Mounted Ball Bearings
Material N/A Stainless Steel 440C
Locking Device N/A Set-Screw
Performance N/A Normal Duty
TYPE: EURO/ PTI N/A PTI
Grease Type N/A USDA H1
Associated Industries N/A Food
Dynamic Load Rating N/A 10560 lb N/A 2400 lb N/A 11440 lb N/A 2600 lb N/A 2600 lb
Static Load Rating N/A 5190 lb N/A 1180 lb N/A 6290 lb N/A 1430 lb N/A 1430 lb
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm N/A 6250 rpm N/A 6250 rpm
Bore Size N/A 20 mm N/A 0.75 in N/A 25 mm N/A 0.9375 in N/A 1 in
Center of Outer Race to Front of Bearing N/A 19.5 mm N/A 0.77 in N/A 21.8 mm N/A 0.86 in N/A 0.86 in
Center of Outer Race to Back of Bearing N/A 11.5 mm N/A 0.45 in N/A 13.1 mm N/A 0.52 in N/A 0.52 in
Center of Outer Race to Back of Housing N/A
Inner Race Outer Diameter N/A 28.3 mm N/A 1.11 in N/A 34 mm N/A 1.34 in N/A 1.34 in
Outer Diameter of Outer Race N/A 47 mm N/A 1.85 in N/A 52 mm N/A 2.047 in N/A 2.047 in
Back of Retaining Ring to Back of Outer Race N/A 12.06 mm N/A 0.47 in N/A 15.29 mm N/A 0.6 in N/A 0.6 in
Back of Retaining Ring to Front of Bearing N/A 15.08 mm N/A 0.59 in N/A 15.78 mm N/A 0.62 in N/A 0.62 in
Retaining Ring Outer Diameter N/A 52.7 mm N/A 2.07 in N/A 57.9 mm N/A 2.28 in N/A 2.28 in
Length Thru Bore N/A 31 mm N/A 1.22 in N/A 34.9 mm N/A 1.37 in N/A 1.37 in
Outer Race Width N/A 15.9 mm N/A 0.63 in N/A 19.1 mm N/A 0.75 in N/A 0.75 in
Short Description N/A SSER 200 PTI Series
Weight N/A 0.3 lb