Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GALXS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 440 rpm |
| GALXS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 184 lb | Speed [Max] N/A 370 rpm |
| GIRS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 8 lb | Speed [Max] N/A |
| GIRS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 11.8 lb | Speed [Max] N/A 1200 rpm |
| GIRS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 13.1 lb | Speed [Max] N/A 1500 rpm |
| GIRS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.1 lb | Static Load Rating N/A 20.7 lb | Speed [Max] N/A 1200 rpm |
| GIRS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 28.3 lb | Speed [Max] N/A 1000 rpm |
| GIRS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 34.5 lb | Speed [Max] N/A 860 rpm |
| GIRS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 39.5 lb | Speed [Max] N/A 750 rpm |
| GIRS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 60.5 lb | Speed [Max] N/A 660 rpm |
| GIRS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 73 lb | Speed [Max] N/A 600 rpm |
| GIRS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 83 lb | Speed [Max] N/A 540 rpm |
| GIRS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 100 lb | Speed [Max] N/A 500 rpm |
| GIRS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 118 lb | Speed [Max] N/A 440 rpm |
| GIRS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 155 lb | Speed [Max] N/A 370 rpm |
| GIRS 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 191 lb | Speed [Max] N/A 330 rpm |
| GIRS 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 116 lb | Static Load Rating N/A 235 lb | Speed [Max] N/A 290 rpm |
| GARS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 7 lb | Speed [Max] N/A |
| GARS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 6.2 lb | Speed [Max] N/A |
| GARS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 8.8 lb | Speed [Max] N/A 1500 rpm |
| GARS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 16.1 lb | Speed [Max] N/A 1200 rpm |
| GARS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 1000 rpm |
| GARS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 34.5 lb | Speed [Max] N/A 860 rpm |
| GARS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 39.5 lb | Speed [Max] N/A 750 rpm |
| GARS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 60.5 lb | Speed [Max] N/A 660 rpm |