COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
5 mm Bore Size Metric Rod End (GI 5)

5 mm Bore Size Metric Rod End

5 mm Bore Size Metric Rod End (GI 5)

6 mm Bore Size Metric Rod End

5 mm Bore Size Metric Rod End (GI 5)

8 mm Bore Size Metric Rod End

5 mm Bore Size Metric Rod End (GI 5)

10 mm Bore Size Metric Rod End

5 mm Bore Size Metric Rod End (GI 5)

12 mm Bore Size Metric Rod End
Description N/A GI Type Metric Rod End
Type N/A Metric Rod End
Bearing Type N/A
Cap Screw Size N/A
Rod End Size N/A
Spacer Part Number N/A
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2
Material N/A Zinc Plated
Dynamic Load Rating N/A 2.5 lb N/A 3.2 lb N/A 5.4 lb N/A 7.5 lb N/A 10 lb
Dynamic Load Rating (2RS) N/A
Static Load Rating N/A 9.9 lb N/A 11.9 lb N/A 17.1 lb N/A 21.4 lb N/A 27 lb
Static Load Rating (2RS) N/A
Speed [Max] N/A 900 rpm N/A 760 rpm N/A 620 rpm N/A 500 rpm N/A 450 rpm
Misalignment Angle N/A
Cap Screw Torque N/A
Base to Center of Bore N/A 27 mm N/A 30 mm N/A 36 mm N/A 43 mm N/A 50 mm
Base to Center Line N/A
Tapped Hole N/A M5 x 0.8 mm N/A M6 x 1 mm N/A M8 x 1.25 mm N/A M10 x 1.5 mm N/A M12 x 1.75 mm
Pivoting Angle α N/A
Total Height N/A 36 mm N/A 40 mm N/A 48 mm N/A 57 mm N/A 66 mm
Thread Length N/A
Bore Size N/A 5 mm N/A 6 mm N/A 8 mm N/A 10 mm N/A 12 mm
Outer Diameter N/A 18 mm N/A 20 mm N/A 24 mm N/A 28 mm N/A 32 mm
Shaft Ring Outer Diameter N/A
Outer Width N/A
Length Thru Bore N/A 8 mm N/A 9 mm N/A 12 mm N/A 14 mm N/A 16 mm
Seal Width N/A
Shaft Ring Length (Left) N/A
Insert Outer Race Width N/A
Rubber Inner Diameter N/A
Dimension Dk N/A
Thread Diameter N/A
Tap Depth N/A 10 mm N/A 12 mm N/A 16 mm N/A 20 mm N/A 22 mm
Thread Depth N/A
Post Diameter N/A 9 mm N/A 10 mm N/A 12.5 mm N/A 15 mm N/A 17.5 mm
Base Post Outer Diameter N/A
Base Length N/A 11 mm N/A 13 mm N/A 16 mm N/A 19 mm N/A 22 mm
Top of Housing Width N/A 6 mm N/A 6.75 mm N/A 9 mm N/A 10.5 mm N/A 12 mm
Steel Inner Width N/A
Shaft Ring Length (Right) N/A
Outer Race Width N/A
Outer Flat Width N/A
Base Width N/A 9 mm N/A 11 mm N/A 13 mm N/A 17 mm N/A 19 mm
Face Diameter N/A 7.7 mm N/A 8.9 mm N/A 10.4 mm N/A 12.9 mm N/A 15.4 mm
Short Description N/A Metric Rod End
Weight N/A 0.04 lb N/A 0.06 lb N/A 0.1 lb N/A 0.17 lb N/A 0.25 lb