Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GALS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 660 rpm |
| GALS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 600 rpm |
| GALS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 540 rpm |
| GALS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 500 rpm |
| GALS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 440 rpm |
| GALS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 370 rpm |
| GALS 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 330 rpm |
| GALS 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 116 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 290 rpm |
| GIXS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 16.7 lb | Speed [Max] N/A 1500 rpm |
| GIXS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.1 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 1200 rpm |
| GIXS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 34.8 lb | Speed [Max] N/A 1000 rpm |
| GIXS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.3 lb | Static Load Rating N/A 42 lb | Speed [Max] N/A 860 rpm |
| GIXS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 750 rpm |
| GIXS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 67.5 lb | Speed [Max] N/A 660 rpm |
| GIXS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 81.5 lb | Speed [Max] N/A 600 rpm |
| GIXS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 93.5 lb | Speed [Max] N/A 540 rpm |
| GIXS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 114 lb | Speed [Max] N/A 500 rpm |
| GIXS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 440 rpm |
| GIXS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 184 lb | Speed [Max] N/A 370 rpm |
| GAXS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 9.8 lb | Speed [Max] N/A 1500 rpm |
| GAXS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.1 lb | Static Load Rating N/A 19.5 lb | Speed [Max] N/A 1200 rpm |
| GAXS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 31.4 lb | Speed [Max] N/A 100 rpm |
| GAXS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 42 lb | Speed [Max] N/A 860 rpm |
| GAXS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 750 rpm |
| GAXS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 67.5 lb | Speed [Max] N/A 660 rpm |