Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GAS 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 116 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 290 rpm |
| GILS 2 | N/A 2 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.1 lb | Static Load Rating N/A 3 lb | Speed [Max] N/A |
| GILS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 4.1 lb | Speed [Max] N/A |
| GILS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 8 lb | Speed [Max] N/A |
| GILS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 8.9 lb | Speed [Max] N/A 1500 rpm |
| GILS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.1 lb | Static Load Rating N/A 14.1 lb | Speed [Max] N/A 1200 rpm |
| GILS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 19.3 lb | Speed [Max] N/A 1000 rpm |
| GILS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 860 rpm |
| GILS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 750 rpm |
| GILS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 660 rpm |
| GILS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 600 rpm |
| GILS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 540 rpm |
| GILS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 500 rpm |
| GILS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 440 rpm |
| GILS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 370 rpm |
| GILS 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 330 rpm |
| GILS 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 116 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 290 rpm |
| GALS 2 | N/A 2 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.1 lb | Static Load Rating N/A 0.6 lb | Speed [Max] N/A |
| GALS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 1.5 lb | Speed [Max] N/A |
| GALS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A |
| GALS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 1500 rpm |
| GALS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 1200 rpm |
| GALS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 1000 rpm |
| GALS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 860 rpm |
| GALS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 750 rpm |