Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GIS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 860 rpm |
| GIS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 750 rpm |
| GIS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 660 rpm |
| GIS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 600 rpm |
| GIS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 540 rpm |
| GIS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 500 rpm |
| GIS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 440 rpm |
| GIS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 370 rpm |
| GIS 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 330 rpm |
| GIS 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 116 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 290 rpm |
| GAS 2 | N/A 2 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.1 lb | Static Load Rating N/A 0.6 lb | Speed [Max] N/A |
| GAS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 1.5 lb | Speed [Max] N/A |
| GAS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A |
| GAS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 1500 rpm |
| GAS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 1200 rpm |
| GAS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 1000 rpm |
| GAS 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13.5 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 860 rpm |
| GAS 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 750 rpm |
| GAS 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 660 rpm |
| GAS 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 26 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 600 rpm |
| GAS 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 540 rpm |
| GAS 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 500 rpm |
| GAS 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 47 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 440 rpm |
| GAS 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 370 rpm |
| GAS 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 330 rpm |