Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| RELS 25 | N/A 25.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RELS 30 | N/A 30.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RERS 1 | N/A 6 mm Bore Size Rod End Protector Cap | Type N/A Rod End Protector Cap | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RERS 2 | N/A 10 mm Bore Size Rod End Protector Cap | Type N/A Rod End Protector Cap | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RERS 3 | N/A 14 mm Bore Size Rod End Protector Cap | Type N/A Rod End Protector Cap | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RERS 4 | N/A 20 mm Bore Size Rod End Protector Cap | Type N/A Rod End Protector Cap | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| RERS 5 | N/A Rod End Protector Cap | Type N/A Rod End Protector Cap | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
| FPR20U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 81.1 lb | Speed [Max] N/A |
| FPR25U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 48 lb | Static Load Rating N/A 72 lb | Speed [Max] N/A |
| FPR30U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 106 lb | Speed [Max] N/A |
| FPR35U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 153 lb | Speed [Max] N/A |
| FPR40U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 100 lb | Static Load Rating N/A 250 lb | Speed [Max] N/A |
| FPR50U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 156 lb | Static Load Rating N/A 365 lb | Speed [Max] N/A |
| FPR60U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 245 lb | Static Load Rating N/A 400 lb | Speed [Max] N/A |
| FPR70U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 315 lb | Static Load Rating N/A 540 lb | Speed [Max] N/A |
| FPR80U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 400 lb | Static Load Rating N/A 670 lb | Speed [Max] N/A |
| FPR90U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 490 lb | Static Load Rating N/A 980 lb | Speed [Max] N/A |
| FPR100U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 610 lb | Static Load Rating N/A 1120 lb | Speed [Max] N/A |
| FPR110U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 655 lb | Static Load Rating N/A 1700 lb | Speed [Max] N/A |
| FPR120U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 950 lb | Static Load Rating N/A 2900 lb | Speed [Max] N/A |
| FPL20U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 81.1 lb | Speed [Max] N/A |
| FPL25U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 48 lb | Static Load Rating N/A 72 lb | Speed [Max] N/A |
| FPL30U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 106 lb | Speed [Max] N/A |
| FPL35U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 153 lb | Speed [Max] N/A |
| FPL40U | N/A Hydraulic Rod End | Type N/A Hydraulic Rod End | Dynamic Load Rating N/A 100 lb | Static Load Rating N/A 250 lb | Speed [Max] N/A |