Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| EI 20 D-SS | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 54 lb | Static Load Rating N/A 45 lb | Speed [Max] N/A 9 rpm |
| EI 25 D-SS | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 96 lb | Static Load Rating N/A 73 lb | Speed [Max] N/A 7 rpm |
| EI 30 D-SS | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 118 lb | Static Load Rating N/A 97 lb | Speed [Max] N/A 6 rpm |
| EI 35 D-SS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 111 lb | Speed [Max] N/A 6 rpm |
| EI 40 D-SS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 190 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 7 rpm |
| EIL 6 D-SS | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 13 rpm |
| EIL 8 D-SS | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 9.2 lb | Speed [Max] N/A 15 rpm |
| EIL10 D-SS | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 13.6 lb | Speed [Max] N/A 12 rpm |
| EIL 12 D-SS | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 14 lb | Static Load Rating N/A 18 lb | Speed [Max] N/A 11 rpm |
| EIL 15 D-SS | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 26.5 lb | Speed [Max] N/A 8 rpm |
| EIL 16 D-SS | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 34 lb | Speed [Max] N/A 10 rpm |
| EIL 17 D-SS | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 34 lb | Speed [Max] N/A 10 rpm |
| EIL 20 D-SS | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 54 lb | Static Load Rating N/A 45 lb | Speed [Max] N/A 9 rpm |
| EIL 25 D-SS | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 96 lb | Static Load Rating N/A 73 lb | Speed [Max] N/A 7 rpm |
| EIL 30 D-SS | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 118 lb | Static Load Rating N/A 97 lb | Speed [Max] N/A 6 rpm |
| EIL 35 D-SS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 111 lb | Speed [Max] N/A 6 rpm |
| EIL 40 D-SS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 190 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 7 rpm |
| EA 6 D-SS | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4 lb | Static Load Rating N/A 4 lb | Speed [Max] N/A 13 rpm |
| EA 8 D-SS | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 7.4 lb | Speed [Max] N/A 15 rpm |
| EA 10 D-SS | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 11.6 lb | Speed [Max] N/A 12 rpm |
| EA 12 D-SS | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 14 lb | Static Load Rating N/A 17 lb | Speed [Max] N/A 11 rpm |
| EA 15 D-SS | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 23 lb | Speed [Max] N/A 8 rpm |
| EA 16 D-SS | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 31.5 lb | Speed [Max] N/A 10 rpm |
| EA 17 D-SS | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 31.5 lb | Speed [Max] N/A 10 rpm |
| EA 20 D-SS | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 54 lb | Static Load Rating N/A 45 lb | Speed [Max] N/A 9 rpm |